IESNA:LM-63-2002
[TEST]P949422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12738
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1494.6 1871.3 2211.9 2475.6 2690.6 2812.3 2869.5 2889.8 2993.1 3214
3578.9 4039.9 4493.6 4855.9 5172.8 5462.1 5644.9 5691.6 5579.1 5294.4
4719.7 3726.2 3075.9 2576.2 2040.3 1435.4 943.6 661.5 516.2 445.8
404.4 339.9 288 99.9 48.7 7.9 0
1494.6 1884.5 2228.4 2496.6 2693.9 2827.4 2895.8 2914.8 3000.3 3199.5
3536.8 3988.6 4433.7 4808.5 5128.7 5418 5635 5713.3 5641.6 5400.3
4920.3 4002.4 3200.2 2687.3 2158 1564.9 1029 694.4 532.6 461.6
408.3 345.2 290.6 123.6 51.9 9.9 0
1494.6 1868 2205.4 2476.3 2687.3 2840.5 2925.3 2961.5 3028.6 3207.4
3494.8 3895.9 4323.3 4700 5004.5 5247.7 5475.9 5587 5558.7 5366.1
4980.1 4349.6 3467.1 2851.7 2326.3 1751.7 1169.7 777.2 574.7 477.4
421.5 366.9 314.3 240 122.3 14.5 0
1494.6 1868 2195.5 2465.7 2691.3 2864.2 2979.9 3040.4 3103.5 3241.6
3455.3 3766.3 4135.9 4490.3 4775.6 5009.7 5206.3 5365.4 5408.2 5345.1
5112.9 4682.3 4077.3 3361.3 2687.3 2088.3 1460.4 935 637.8 485.3
418.8 363.6 310.4 247.2 173.6 67.7 0
1494.6 1812.8 2130.4 2407.9 2645.9 2856.3 3024 3135.1 3206.1 3315.3
3492.8 3721 4016.2 4316.7 4586.9 4819.7 5009.1 5177.4 5297.1 5329.3
5265.5 5069.5 4689.5 4114.8 3443.5 2757.7 2054.8 1354.5 850.8 570.7
435.3 386.6 336 256.4 172.9 53.9 0
1494.6 1783.9 2070.6 2340.8 2590.7 2822.1 3032.5 3198.9 3312 3417.8
3550.7 3741.3 3962.3 4224.6 4488.9 4752 4975.5 5150.4 5282.6 5391.7
5476.6 5448.3 5329.3 5059 4592.2 3987.3 3209.4 2461.1 1655 1021.8
662.8 453 328.1 198.6 99.9 26.3 0
1494.6 1728.6 1977.8 2232.3 2479.5 2722.2 2956.2 3164.7 3337.6 3476.4
3617.1 3770.9 3939.9 4150.3 4391.6 4665.2 4946.6 5218.1 5458.8 5670.5
5863.2 6074.9 6170.3 6229.4 6216.3 5948 5435.8 4619.8 3540.1 2398
1384.1 718.7 366.9 211.7 103.2 35.5 0
1494.6 1686.6 1886.5 2104.7 2330.9 2544.6 2774.1 2997 3211.4 3400.7
3590.1 3765.7 3924.8 4096.4 4276.6 4469.9 4694.1 4947.9 5225.4 5520
5841.5 6303.1 6675.9 6903.4 7162.5 7349.9 7374.2 7122.4 6467.5 5407.5
3939.9 2542.7 1296 528.7 188.7 36.8 0
1494.6 1610.9 1751.7 1914.7 2093.6 2282.9 2475.6 2666.3 2855 3049
3252.1 3440.2 3644.7 3858.4 4080.6 4303.5 4550.8 4828.2 5135.3 5483.1
5889.5 6505.6 7117.1 7535.9 8070.5 8699.8 9373.1 9822.2 9726.2 8822.1
6960.6 4512.6 1914.1 584.5 184.1 38.1 0
1494.6 1597.8 1737.8 1887.8 2056.8 2235.6 2418.4 2600.5 2780.7 2963.5
3143.6 3330.4 3527.6 3741.3 3962.3 4191.7 4446.9 4728.9 5044.6 5404.2
5809.9 6462.2 7078.3 7532 8103.4 8789.2 9524.3 9992.5 9903.7 8942.4
6919.2 4231.2 1621.5 447.8 144.7 32.9 0
1494.6 1547.8 1620.2 1717.5 1835.2 1963.4 2092.9 2229 2369.7 2511.8
2655.1 2803 2952.3 3110.1 3279.8 3459.3 3656.5 3880.1 4149.7 4457.4
4832.2 5427.9 5879.6 6325.4 6869.2 7523.4 8137.6 8403.9 8125.7 7065.1
5215.5 2903 837 175.6 58.5 13.2 0
1494.6 1511 1551.8 1610.3 1691.2 1778.6 1874 1971.9 2071.2 2177.1
2280.3 2379.6 2482.2 2584.1 2691.9 2805.7 2925.3 3070.7 3239 3457.3
3772.9 4164.8 4431.7 4730.3 5087.3 5476.6 5742.2 5649.5 5185.3 4314.7
3116 1594.5 520.1 155.2 53.3 12.5 0
1494.6 1478.1 1484 1511 1555.1 1600.4 1660.3 1719.4 1778 1839.1
1892.4 1940.4 1980.5 2017.3 2042.9 2059.4 2075.8 2087 2105.4 2148.1
2250.7 2311.2 2322.4 2344.7 2379.6 2411.2 2325 2052.1 1662.9 1232.2
837.7 474.7 238 100.6 48.7 17.1 0
1494.6 1409.1 1358.5 1332.2 1329.5 1340 1357.8 1377.5 1391.3 1399.9
1399.2 1382.8 1357.1 1321 1273 1214.5 1144.1 1071.1 1004 941.6
877.1 819.9 771.9 732.5 698.3 663.4 620 561.5 480.7 372.2
270.9 199.2 138.1 88.8 50.6 14.5 0
1494.6 1345.3 1252.6 1211.8 1202 1210.5 1228.9 1248.6 1258.5 1255.9
1242.1 1217.7 1182.2 1138.2 1086.9 1034.3 979.7 925.1 871.2 812
752.2 698.3 658.8 635.2 626 627.3 626 607.6 562.2 486.6
370.2 255.1 178.8 117.7 58.5 13.2 0
1494.6 1295.3 1183.6 1139.5 1141.5 1166.5 1194.1 1211.8 1213.1 1201.3
1178.3 1145.4 1106.6 1061.9 1014.6 967.9 918.6 866.6 813.4 764
726.6 694.4 672.7 658.8 647 633.2 611.5 589.1 561.5 517.5
450.4 353.8 232.1 128.2 61.2 13.2 0
1494.6 1247.3 1132.3 1102.7 1121.1 1155.3 1182.2 1195.4 1190.1 1169.7
1138.2 1100.7 1057.3 1014.6 969.2 925.1 894.9 858.7 813.4 777.2
752.9 720.7 670 629.9 603.6 578 551.7 525.4 501.7 480
454.4 412.9 338 259.1 151.9 36.8 0
1494.6 1220.4 1105.3 1088.9 1120.4 1153.3 1180.3 1188.2 1175.7 1143.4
1104.6 1060.6 1013.3 971.2 935 914.6 890.3 865.3 841 787.1
739.1 700.9 662.8 627.3 590.5 558.2 526.7 497.7 467.5 432.7
398.5 367.6 322.2 278.1 194.6 75.6 0
1494.6 1197.4 1088.2 1086.2 1121.1 1152.6 1176.3 1178.9 1159.9 1125
1081 1032.3 988.9 948.8 921.9 898.8 869.3 829.1 793.6 750.9
718 681.2 645 612.2 584.5 556.3 526 495.1 459 418.8
374.8 336 286 216.3 143.3 59.8 0
1494.6 1184.2 1079.7 1085.6 1123.7 1154.6 1175.7 1171.7 1147.4 1106
1054.7 1006.7 965.9 935 920.5 885.7 831.8 769.3 744.3 723.3
685.8 656.9 631.9 595.1 567.4 545.7 517.5 483.9 443.8 399.8
351.8 330.7 284.7 186.1 135.5 82.8 0
1494.6 1181.6 1074.4 1086.2 1124.4 1155.9 1175 1169.7 1140.2 1093.5
1041.5 994.2 954.1 935 912.7 868.6 789.7 737.7 724.6 699
666.1 630.6 597 571.4 555.6 541.8 516.2 484.6 446.5 402.4
355.7 367.6 293.3 195.9 149.3 55.2 0
1494.6 1181.6 1073.7 1088.2 1125 1156.6 1174.3 1171.7 1142.8 1094.1
1041.5 993.5 953.4 935.7 910.7 866 783.8 738.4 727.9 698.3
664.1 625.3 597.7 563.5 558.9 541.8 515.5 484.6 449.1 401.8
357 362.3 251.8 202.5 147.3 53.3 0
